HUBBELL CANADA
2QUICK Fiber Connector, SC, Multi Mode, Black, Crimp, 12 Pack
Image of FCSCMQ12R 2QUICK Fiber Connector, SC, Multi Mode, Black, Crimp, 12 Pack
Image of FCSCMQ12R 2QUICK Fiber Connector, SC, Multi Mode, Black, Crimp, 12 Pack
Discontinued

2QUICK Fiber Connector, SC, Multi Mode, Black, Crimp, 12 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCSCMQ12R

Fiber Connector, 2QUICK Connector, SC, Multi Mode, Black, Crimp, 12 Pack

  • 900 micron and 3.0mm Cable Applications
  • Quick and Easy two Minute Termination
  • RoHS Compliant and Bulk Packed in Recyclable Cartons

Standard Product

General

Adapter Type

SC

Application

Interconnect

Catalog Number

FCSCMQ12R

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Item Type

SC

Material

Ceramic

Material - Mounting Hardware

Fiber Termination, Field Polish

Performance

  • Electrical - Insertion loss - 0.5dB typical, 0.75dB max
  • Electrical - Multimode return loss - 20dB minimum
  • Electrical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +60 ºC
  • Mechanical - Fiber crimp retention - Less than 3.0 lb
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Connector body - Engineering thermoplastic
  • Crimp insert - Nickel plated brass with polymer core
  • Ferrule Material - Zirconia Ceramic
  • Strain relief boot - UL-V0 rated polymer

Style

Crimp

Temperature Rating

0C to 70C

UPC

662620857381

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Plug

Insertion Loss

0.75 dB Max

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

MM

Certifications And Compliance

Environmental Conditions

Indoor

EU RoHS Indicator

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC

Performance

  • Electrical - Insertion loss - 0.5dB typical, 0.75dB max
  • Electrical - Multimode return loss - 20dB minimum
  • Electrical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +60 ºC
  • Mechanical - Fiber crimp retention - Less than 3.0 lb
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C