HUBBELL CANADA
2RU Horizontal Basic PDU , 30 Amp 208 Volt , 1 Phase , Rack Mount , 6 Foot Cord Length
Image of HBL4202B-06C 2RU Horizontal Basic PDU , 30 Amp 208 Volt , 1 Phase , Rack Mount , 6 Foot Cord Length
New

2RU Horizontal Basic PDU , 30 Amp 208 Volt , 1 Phase , Rack Mount , 6 Foot Cord Length

Brand: Hubbell Premise Wiring

Catalog ID: HBL4202B-06C

30A 208V 1 Phase, (12) C13, (4) C19, Basic, L6-30P, 6 foot cord

Complete line of basic and intelligent rack mounted power distribution units (PDU). Highly reliable with robotically soldered connections. Assembled in the USA.

  • Basic always on powering
  • Build to order in US
  • Robotic soldering for high reliability
  • Available in standard black, red, white, and blue
  • Available with 6 or 10 foot cords

Tool free standard button mount

General

Application

Data Center

Catalog Number

HBL4202B-06C

Color

Black

Enclosure Type

Steel enclosure

Environmental Conditions

Indoor

Material

Steel

Mounting Type

Standard Buttons

Number of Receptacles

12 C13, 4 C19

Plug Type

Twist-Lock®

Receptacle Type

12 C13, 4 C19

Series

Rack Mount Power Distribution Unit

Style

0U vertical mount in cabinet or rack

Type

Rack Mount

UPC

662620379333

Dimensions

Dimensions

3.5 in x 17.5 in x 4.5 in

Height

4.5 in

Length

3.5 in

Width

17.5 in

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

60 Hz

Phase

1-Phase

Voltage Rating

208 V

Wattage

6240 W

Conductor Related

Cord Length

6 ft

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • UL69850-01
  • EIA-310

Configuration

Number of Receptacles

12 C13, 4 C19