HUBBELL CANADA
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Gray
Image of PT2X2IGGY 2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Gray
Image of PT2X2IGGY 2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Gray

2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT2X2IGGY

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, 2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Gray

  • Complete 3" Fire-Rated Poke-Through
  • Prewired 20A IG Duplex Receptacle
  • (2) Installed Cat 6 Hubbell Xcelerator Jacks
  • Non-metallic Cover with Painted Aluminum Flange
  • Includes Junction Box

General

Application - For Use On

Carpet

Catalog Number

PT2X2IGGY

Color

EU RoHS Indicator

Finish Type

Gray

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) Prewired 20A Duplex IG Receptacle; (2) Installed Cat 6 Jacks

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Flush thermoplastic cover with painted aluminum flange
  • Floor thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) cored concrete diameter through hole

Style

FRPT - Complete Kits

UPC

783585531892

Dimensions

Weight

3.75 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Duplex Flip Covers

Number Of Outlets

(1) Prewired 20A Duplex IG Receptacle; (2) Installed Cat 6 Jacks