HUBBELL CANADA
Image of WSBUSB2X2AC5ALU 2X2 USB Work Surface Pop-Up Boxes
Image of WSBUSB2X2AC5ALU 2X2 USB Work Surface Pop-Up Boxes

2X2 USB Work Surface Pop-Up Boxes

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBUSB2X2AC5ALU

2X2 USB Work Surface Pop-Up Box, 15A, 125V USB Duplex Gray Receptacle, (1) Type A & (1) Type-C USB Charging Ports, Brushed Aluminum Finish

  • 125V, 15A Duplex with (1) Type A & (1) Type-C USB Charging Ports
  • 5A Charging Capacity
  • Tamper-resistant Receptacle
  • 5' pre-wired, 12 gauge, 3 wire electrical cord
  • Low 0.070" Tapered Flange Height

Gas-spring actuation for smooth opening and closing

Product details

General

Application

Furniture Power Distribution Units fro Maximum Surface Thickness of 1.125 Inches

Catalog Number

WSBUSB2X2AC5ALU

Color

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Cover & Flange

Number Of Outlets

(1) Duplex Receptacle with (2) USB Ports

Sub Brand

Pre-Wired Work Surface Elite Series

Type

  • 2X2 USB Work Surface Pop-Up Boxes
  • USB Type A & Type-C

UPC

783585590158

Dimensions

Cubic Capacity

1.2425 cu.in

Depth

3.55 in

Dimensions

5 in x 5 in x 0.07 in

Height

0.07 in

Length

5 in

Width

5 in

Certifications And Compliance

Industry Standard(s)

cULus listed to UL962A

Logistics

Carton Quantity

10