HUBBELL CANADA
Image of WSBUSB2X2AC5BLK 2X2 USB Work Surface Pop-Up Boxes
Image of WSBUSB2X2AC5BLK 2X2 USB Work Surface Pop-Up Boxes

2X2 USB Work Surface Pop-Up Boxes

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBUSB2X2AC5BLK

2X2 USB Work Surface Pop-Up Box, 15A, 125V USB Duplex Black Receptacle, (1) Type A & (1) Type-C USB Charging Ports, Black Powder Paint Finish

  • 125V, 15A Duplex with (1) Type A & (1) Type-C USB Charging Ports
  • 5A Charging Capacity
  • Tamper-resistant Receptacle
  • 5' pre-wired, 12 gauge, 3 wire electrical cord
  • Low 0.070" Tapered Flange Height

Standard Product

General

Application

Furniture Power Distribution Units fro Maximum Surface Thickness of 1.125 Inches

Catalog Number

WSBUSB2X2AC5BLK

Color

Black Powder Coat

Construction Material - Main

5 Meunt

EU RoHS Indicator

Material

Aluminum Cover & Flange

Number Of Outlets

(1) Duplex Receptacle with (2) USB Ports

Size

1-Gang

Sub Brand

Work Surface Boxes

Type

  • 2X2 USB Work Surface Pop-Up Boxes
  • USB Type A & Type-C

UPC

783585590165

Dimensions

Cubic Capacity

1.2425 cu.in

Depth

3.55 in

Dimensions

5 in x 5 in x 0.07 in

Height

0.07 in

Length

5 in

Size

1-Gang

Width

5 in

Conductor Related

Cable Entry

Pre-Wired

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus listed to UL962A

Configuration

Number Of Outlets

(1) Duplex Receptacle with (2) USB Ports

Logistics

Carton Quantity

10