




Brand: Hubbell Wiring Device-Kellems
Catalog ID: WSBUSB2X2ALU
Gas-spring actuation for smooth opening and closing
Application
Furniture Power Distribution Units fro Maximum Surface Thickness of 1.125 Inches
Catalog Number
WSBUSB2X2ALU
Color
Aluminum
Material
Aluminum Cover & Flange
Number Of Outlets
(1) Duplex Receptacle with (2) USB Ports
Number of Receptacles
(1) Duplex Receptacle with (2) USB Ports
Type
UPC
783585464336
Cubic Capacity
1.2425 cu.in
Depth
3.55 in
Dimensions
5 in x 5 in x 0.07 in
Height
0.07 in
Length
5 in
Weight
2.5 lb
Width
5 in
Industry Standard(s)
cULus listed to UL962A
Number Of Outlets
(1) Duplex Receptacle with (2) USB Ports
Number of Receptacles
(1) Duplex Receptacle with (2) USB Ports
Carton Quantity
10