HUBBELL CANADA
Image of 2954 3-1/2 EMT in. Compression Coupling
*Representative image
Image of 2954 3-1/2 EMT in. Compression Coupling

3-1/2 EMT in. Compression Coupling

Brand: Raco

Catalog ID: 2954

3-1/2 EMT in. Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2954

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Couplings

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169029541

Dimensions

Dimensions

5.315 in x 4.567 in x 4.567 in

Height

4.567 in

Length

5.315 in

Trade Size

3-1/2 in

Weight

3.105 lb

Width

4.567 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

448