

Brand: Raco
Catalog ID: 2214

Catalog Number
2214
Conduit Type
Connector Type
Squeeze
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron
Product Family
Flexible Metal
Product Type
Commercial Fittings
UPC
050169022146
Dimensions
11.234 in x 6.797 in x 7.5 in
Height
7.5 in
Length
11.234 in
Trade Size
3-1/2 in
Weight
12.155 lb
Width
6.797 in
Certified Listed
cULus Listed
Connector Type
Squeeze
Carton Quantity
1
Pallet Quantity
84