HUBBELL CANADA
3-1/4in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 13/16in HOLE
Image of 6825 3-1/4in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 13/16in HOLE
*Representative image
Image of 6825 3-1/4in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 13/16in HOLE

3-1/4in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 13/16in HOLE

Brand: CHANCE Utility

Catalog ID: 6825

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved washer, 3-1/4" square x 1/4" thick
  • 13/16" diameter hole for 3/4" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

6825

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

Curved Square

Size

3-1/4 in X 3-1/4 in X 1/4 in

Type

Washer

UPC

096359073895

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Dimensions

3.188 in x 3.125 in x 0.438 in

Distance From Pole

N/A

Height

0.438 in

Length

3.188 in

Size

3-1/4 in X 3-1/4 in X 1/4 in

Weight

0.72 lb

Width

3.125 in

Logistics

Pallet Quantity

2400