HUBBELL CANADA
3.5 MM Stereo Jack, Keystone, Snap-Fit, Screw Terminals, Gray
Image of SF35STGY 3.5 MM Stereo Jack, Keystone, Snap-Fit, Screw Terminals, Gray
Image of SF35STGY 3.5 MM Stereo Jack, Keystone, Snap-Fit, Screw Terminals, Gray
Discontinued

3.5 MM Stereo Jack, Keystone, Snap-Fit, Screw Terminals, Gray

Brand: Hubbell Premise Wiring

Catalog ID: SF35STGY

3.5 MM Stereo Jack, Keystone, Snap-Fit, Screw Terminals, Gray

  • 3.5 MM Stereo Jack
  • Keystone
  • Snap-Fit
  • Screw Terminals
  • Gray

Standard Product

General

Application

Snap-Fit 3.5mm Audio Jack

Catalog Number

SF35STGY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm to Screw Terminal

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620287881

Dimensions

Display Size

Standard Sized Product

Weight

0.5 lb

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25