HUBBELL CANADA
3 Gang Device Box, 2.5" Deep, 37.5 Cu In, 2104LLEU3BAR
Image of 2104LLEU3BAR 3 Gang Device Box, 2.5" Deep, 37.5 Cu In, 2104LLEU3BAR
Image of 2104LLEU3BAR 3 Gang Device Box, 2.5" Deep, 37.5 Cu In, 2104LLEU3BAR
play
3D View
Image of 2104LLEU3BAR 3 Gang Device Box, 2.5" Deep, 37.5 Cu In, 2104LLEU3BAR

3 Gang Device Box, 2.5" Deep, 37.5 Cu In, 2104LLEU3BAR

Brand: TradeSelect

Catalog ID: 2104LLEU3BAR

3 Gang Device Box, 2.5 Inches Deep, 37.5 Cubic Inches, NMD90 and BX90.

3 Gang Device Box, 2.5 Inches Deep, 37.5 Cubic Inches, NMD90 and BX90

This Hubbell® Device Box is precision welded, for superior durability. The 4 external mounting picks help to get a quick grip on the stud and guides for the right depth. This 2-gang device box is already preganged.

General

Application

Bracket Type

No Bracket

Catalog Number

2104LLEU3BAR

Color

Drawn or Welded

Welded

Ends Cable

12

Gangable

No

Material

Steel

Number of Gang(s)

3-Gang

Plaster Ears

No

Sub Brand

Type

UPC

626463020883

Wiring System

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.93 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

No

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

20

Pallet Quantity

1120