HUBBELL CANADA
3 Gang Device Box, 2.5 Inches Deep, 37.5 Cu. In., NMD90 And AC90 (20-Pack), H2104LLEU3BAR
Image of H2104LLEU3BAR 3 Gang Device Box, 2.5 Inches Deep, 37.5 Cu. In., NMD90 And AC90 (20-Pack), H2104LLEU3BAR
Image of H2104LLEU3BAR 3 Gang Device Box, 2.5 Inches Deep, 37.5 Cu. In., NMD90 And AC90 (20-Pack), H2104LLEU3BAR
Image of H2104LLEU3BAR 3 Gang Device Box, 2.5 Inches Deep, 37.5 Cu. In., NMD90 And AC90 (20-Pack), H2104LLEU3BAR
Image of H2104LLEU3BAR 3 Gang Device Box, 2.5 Inches Deep, 37.5 Cu. In., NMD90 And AC90 (20-Pack), H2104LLEU3BAR

3 Gang Device Box, 2.5 Inches Deep, 37.5 Cu. In., NMD90 And AC90 (20-Pack), H2104LLEU3BAR

Brand: TradeSelect

Catalog ID: H2104LLEU3BAR

3 Gang Device Box, 2.5 Inches Deep, 37.5 Cu. In., NMD90 And AC90 (20-Pack)

General

Application

Multi-Gang device boxes are used to house wiring devices. H2304 series provide more cubic capacity and are ideal for larger appliances such as GFCI'S, dimmers and thermostats.

Bracket Type

No Bracket

Catalog Number

H2104LLEU3BAR

Color

Gray

Gangable

No

Material

Steel

Type

Switch Box, Box

UPC

805035055694

Wiring System

Non-Metallic Sheathed (NMD) 14-2 to 12-3/ Armoured Cable (AC) 14-2 to 10-3

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Gangable

No

Logistics

Carton Quantity

20