




Brand: Hubbell Wiring Device-Kellems
Catalog ID: SB3085WB
3-Gang brass rectangular flat beveled edge surface flange can be installed onto a metallic or non-metallic 3-Gang flush rectangular Hubbell floorboxes. The flange has a brushed finish and includes (3) #12 AWG grounding wires 6" long. The flange overall dimensions are 6.00" X 11.43" X 0.125" high. The beveled edges on this low profile flange offers a softer installation transition when used on hard types of floor surface such as polished concrete. When used with the properly listed covers is UL514 Scrubwater compliant.
Flat Brass Flange with Ground Wires
Application
For Use with Metallic and Nonmetallic Rectangular Flush Floorboxes
Catalog Number
SB3085WB
Color
Natural
Construction
Fabricated
Material
Brass
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
3-Gang
Product Family
Floor Boxes
Size
3-Gang
Style
Flanged
Type
In Floor
UPC
783585696430
Dimensions
6 in x 11.34 in x 0.125 in
Dimensions Metric
152.4 mm x 288.0 mm x 3.18 mm
Height
0.125 in
Height Metric
3.18 mm
Length
6 in
Length Metric
152.4 mm
Size
3-Gang
Weight
2.05 lb
Width
11.34 in
Width Metric
288 mm
Industry Standard(s)
cULus Listed to UL514
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
3-Gang
Carton Quantity
10