
Brand: Bell
Catalog ID: GS400
Accessory Type
Weatherproof box/cover
Catalog Number
GS400
Color
EU RoHS Indicator
Contact Manufacturer
Material
Foam
Number of Gang(s)
3-Gang
Type
Gasket
UPC
092326113168
Weather Resistant
Yes
Cubic Capacity
4.443488 cu.in
Depth
0.14 in
Height
4.78 in
Package Height
4.78 in
Package Length
0.14 in
Package Weight
0.05 lb
Package Width
6.64 in
Width
6.64 in
EU RoHS Indicator
Contact Manufacturer
Weather Resistant
Yes
Number of Gang(s)
3-Gang
Carton Quantity
10
Packaging Type
Polybag
Pallet Quantity
4320
Standard Package
10