HUBBELL CANADA
3-Gang Non-Metallic Carpet Flange, Gray
Image of PFBRFGY3 3-Gang Non-Metallic Carpet Flange, Gray

3-Gang Non-Metallic Carpet Flange, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBRFGY3

Concrete Floorboxes, Flush, Rectangular PVC Box Series, 3-Gang Non-Metallic Carpet Flange, Gray

  • Durable cast aluminum construction available
  • Provides consistent look and maximum functionality
  • Locking studs allow each door to be secured independently

Mounting Clips Included; For Non-Metallic Rectangular Floorbox Carpet Applications

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBRFGY3

Color

Construction

Molded

EU RoHS Indicator

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Series

Flush Rectangular - PFB Series

Size

3-Gang

Specifications

  • Dimensions - 6.00" x 11.35"
  • Number of Gangs - 3-Gang

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585848389

Dimensions

Display Size

3-Gang

Length

6 in

Size

3-Gang

Width

11.35 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

4

Pallet Quantity

360