HUBBELL CANADA
3-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Aluminum Top
Image of BA433361 3-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Aluminum Top
Image of BA433361 3-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Aluminum Top
Discontinued

3-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Aluminum Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA433361

Flush Concrete Floor Box Series, 3-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Aluminum Top

  • Flush Concrete Rectangular Floorbox
  • Three Gang Cast Iron
  • 3.50" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Multi Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

BA433361

Color

Construction

Case Iron

Finish Type

Aluminum

Knockouts

(6) 1", (2) ¾"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Product Family

Flush Rectangular - B24 Series

Size

3-Gang

Type

3-Gang Deep Rectangular Cast Iron Box

UPC

783585544120

Dimensions

Dimensions

4.9 in x 11.41 in x 3.38 in

Height

3.38 in

Length

4.9 in

Size

3-Gang

Width

11.41 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

(6) 1", (2) ¾"

Mounting Method

Cast Into Concrete