HUBBELL CANADA
3-Gang, Rectangular, Cast Iron Box, Fully Adjustable, AL Top
Image of BA4333 3-Gang, Rectangular, Cast Iron Box, Fully Adjustable, AL Top
Image of BA4333 3-Gang, Rectangular, Cast Iron Box, Fully Adjustable, AL Top
Discontinued

3-Gang, Rectangular, Cast Iron Box, Fully Adjustable, AL Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA4333

Flush Concrete Floor Box Series, 3-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Aluminum Top

  • Flush Concrete Rectangular Floorbox
  • Three Gang Cast Iron
  • 3.50" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Application - For Use On

Concrete

Catalog Number

BA4333

Color

Construction

Case Iron

EU RoHS Indicator

Finish Type

Aluminum

Knockouts

8) 3/4"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang

Product Family

Flush Rectangular - B24 Series

Size

3-Gang

Type

UPC

783585106700

Dimensions

Dimensions

4.9 in x 11.41 in x 3.38 in

Height

3.38 in

Length

4.9 in

Size

3-Gang

Width

11.41 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

8) 3/4"

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang