HUBBELL CANADA
3-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Aluminum Top
Image of BA4314 3-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Aluminum Top
Image of BA4314 3-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Aluminum Top
Discontinued

3-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Aluminum Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA4314

Flush Concrete Floor Box Series, 3-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Aluminum Top

  • Flush Concrete Rectangular Floorbox
  • Three Gang Cast Iron
  • 2.00" Minumim Depth of Pour
  • Non-Adjustable

Semi Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Multi Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

BA4314

Color

Construction

Fabricated

EU RoHS Indicator

Finish Type

Aluminum

Knockouts

6) 3/4"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang

Series

Flush Rectangular - B24 Series

Size

3-Gang

Type

3-Gang Shallow Rectangular Cast Iron Box

UPC

783585545707

Dimensions

Dimensions

5.46 in x 10.7 in x 2 in

Height

2 in

Length

5.46 in

Size

3-Gang

Width

10.7 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

6) 3/4"

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang