HUBBELL CANADA
3-Gang, Rectangular, Cast Iron Box, Semi Adjustable, Brass Top
Image of B4314 3-Gang, Rectangular, Cast Iron Box, Semi Adjustable, Brass Top
Image of B4314 3-Gang, Rectangular, Cast Iron Box, Semi Adjustable, Brass Top
Discontinued

3-Gang, Rectangular, Cast Iron Box, Semi Adjustable, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B4314

Flush Concrete Floor Box Series, 3-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Brass Top

  • Corrosion resistant for on-grade applications
  • Leveling feet provide before pour adjustability
  • Oversized threaded conduit access holes for low voltage

Semi Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Application - For Use On

Concrete

Catalog Number

B4314

Color

Construction

Case Iron

EU RoHS Indicator

Finish Type

Brass

Knockouts

6)3/4"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang

Series

Flush Rectangular - B24 Series

Size

3-Gang

Specifications

  • Capacity Per Gang - 16.0 cu. in. (262.2 cm3)
  • Collar Material - Brass
  • Min. Depth of Pour - 2.00" (50.8)

Type

UPC

783585102900

Dimensions

Dimensions

5.46 in x 10.7 in x 2 in

Height

2 in

Length

5.46 in

Size

3-Gang

Width

10.7 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

6)3/4"

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang