HUBBELL CANADA
3-Gang, Rectangular, Galvanized Stamped Steel Box, Brass Top
Image of B2423 3-Gang, Rectangular, Galvanized Stamped Steel Box, Brass Top
Image of B2423 3-Gang, Rectangular, Galvanized Stamped Steel Box, Brass Top
Discontinued

3-Gang, Rectangular, Galvanized Stamped Steel Box, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2423

Flush Concrete Floor Box Series, 3-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Brass Top

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

Application - For Use On

Concrete

Catalog Number

B2423

Color

Construction

Fabricated

EU RoHS Indicator

Knockouts

8)1/2",8) 3/4", 6)3/4"-1 1/4"

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang

Product Family

Flush Rectangular - B24 Series

Size

3-Gang

Specifications

  • Collar Material - Brass
  • Cubic Capacity - 34.0 cu. in. (557.2 cm3)
  • Min. Depth of Pour - 2.75" (69.9)
  • Size - 3-Gang

Type

UPC

783585100265

Dimensions

Dimensions

4.81 in x 12.5 in x 2.74 in

Height

2.74 in

Length

4.81 in

Size

3-Gang

Width

12.5 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

8)1/2",8) 3/4", 6)3/4"-1 1/4"

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang