HUBBELL CANADA
Image of 2942 3 in. EMT Compression Connector, Uninsulated

3 in. EMT Compression Connector, Uninsulated

OR

Brand: Raco

Catalog ID: 2942

3 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2942

Conduit Type

EMT

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169029428

Dimensions

Dimensions

4.375 in x 4.125 in x 4.125 in

Height

4.125 in

Length

4.375 in

Trade Size

3 in

Weight

2.187 lb

Width

4.125 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

648