HUBBELL CANADA
3 in. EMT or Rigid/IMC Set-Screw Coupling
Image of 2152 3 in. EMT or Rigid/IMC Set-Screw Coupling

3 in. EMT or Rigid/IMC Set-Screw Coupling

Brand: Raco

Catalog ID: 2152

3 in. EMT or Rigid/IMC Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2152

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169021521

Dimensions

Dimensions

4.331 in x 3.776 in x 3.776 in

Height

3.776 in

Length

4.331 in

Trade Size

3 in

Weight

1.843 lb

Width

3.776 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

800