HUBBELL CANADA
3 in. EMT Raintight Compression Connector, Insulated, CCSIRT300
Image not found
Image not found

3 in. EMT Raintight Compression Connector, Insulated, CCSIRT300

Brand: TradeSelect

Catalog ID: CCSIRT300

In wet locations, bond EMT conduit to a box or enclosure use tradeSELECT™ Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements and with CEC rule 12-1428.

Dans les emplacements humides, liez les conduits EMT à un boîtier ou à une enceinte à l'aide des connecteurs à compression tradeSELECT™ Raintight. Proposés en deux styles, isolés ou non isolés. Conçus pour être conformes aux exigences actuelles des tests Raintight et à la règle 12-1428 du CEC.

  • Steel construction provides mechanical protection
  • Zinc electroplated for added corrosion protection
  • Insulated
  • Marked with "Wet Location" for easy inspection
  • cUL
  • Available in trade sizes from 1/2 in. to 4 in.
  • Knockout seal installed.

General

Catalog Number

CCSIRT300

UPC

626463044438

Dimensions

Dimensions

4.012 in x 4.213 in x 4.028 in

Height

4.028 in

Length

4.012 in

Weight

1.9 lb

Width

4.213 in

Certifications And Compliance

Certification - cULus

cUL Listed

Certified Listed

cUL Listed

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

729