HUBBELL CANADA
3 in. EMT Raintight Compression Connector, Insulated
Image of 2962RT 3 in. EMT Raintight Compression Connector, Insulated
*Representative image
Image of 2962RT 3 in. EMT Raintight Compression Connector, Insulated
Image of 2962RT 3 in. EMT Raintight Compression Connector, Insulated
Image of 2962RT 3 in. EMT Raintight Compression Connector, Insulated
Image of 2962RT 3 in. EMT Raintight Compression Connector, Insulated

3 in. EMT Raintight Compression Connector, Insulated

Brand: Raco

Catalog ID: 2962RT

3 in. EMT Raintight Compression Connector, Insulated

In wet locations, bond EMT conduit to a box or enclosure use RACO® Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.).

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • Installed knockout seal
Conduit

General

Catalog Number

2962RT

Conduit Type

EMT

Connector Type

Compression

Environmental Conditions

Wet Location

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169501054

Dimensions

Dimensions

4.065 in x 4.065 in x 4.27 in

Height

4.27 in

Length

4.065 in

Trade Size

3 in

Weight

1.718 lb

Width

4.065 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

648