HUBBELL CANADA
Image of 3212 3 in. Flex Squeeze Connector, Insulated
Image of 3212 3 in. Flex Squeeze Connector, Insulated

3 in. Flex Squeeze Connector, Insulated

Brand: Raco

Catalog ID: 3212

3 in. Flex Squeeze Connector, Insulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

MC_BX_CONDUIT LOGO

General

Catalog Number

3212

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169032121

Dimensions

Dimensions

8.969 in x 5.063 in x 6.54 in

Height

6.54 in

Length

8.969 in

Trade Size

3 in

Weight

5.58 lb

Width

5.063 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

224

Resources and downloads