HUBBELL CANADA
3-Tier Incandescent Garden Light, 1/2 in. NPT and 18 in. leads
Image of 5884-8 3-Tier Incandescent Garden Light, 1/2 in. NPT and 18 in. leads

3-Tier Incandescent Garden Light, 1/2 in. NPT and 18 in. leads

Brand: Bell

Catalog ID: 5884-8

3-Tier Incandescent Garden Light, 1/2 in. NPT and 18 in. leads

  • Rugged diecast construction
  • State-of-the-art powdercoat finish provides maximum weatherability and scratch-resistance
  • Accepts 40 watt maximum lamps
  • Includes screw-in clear glass globe, wire connectors, gasket, and multi-lingual instructions

General

Catalog Number

5884-8

Color

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Landscape

Glass/Lens Type

Clear

Light Source

Incandescent

Lighting Kit

Yes

Material

Metallic

Mounting Type

Ground

Number of Housings Included

1

Type

Lighting

UPC

050169588482

Waterproof

Yes

Weather Resistant

Yes

Dimensions

Depth

6 in

Height

7 in

Package Height

8.313 in

Package Length

5.125 in

Package Weight

3.05 lb

Package Width

5.625 in

Width

6 in

Electrical Ratings

Lamp Wattage

40 W

Primary Voltage

120 V

Wattage Range

0-40 W

Certifications And Compliance

Certified Listed

cULus Listed

ENERGY STAR Certified

No

EU RoHS Indicator

Yes

Operational

Adjustable Lamp Head

No

Waterproof

Yes

Weather Resistant

Yes

Configuration

Number of Housings Included

1

Logistics

Carton Quantity

2

Packaging Type

Box

Pallet Quantity

310

Standard Package

2