

Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB320ALLV
Catalog Number
CSB320ALLV
Color
Almond
Product Family
General Purpose
Style
Three Way
Type
Toggle
UPC
783585554846
Weight
0.15 lb
Amperage Rating
5 A
Voltage Rating
24 VDC
Carton Quantity
10