HUBBELL CANADA
Image of 4803BGRY 3-Way Toggle Switch, Gray, Heavy-Duty, 15A, 120/277V AC
Image of 4803BGRY 3-Way Toggle Switch, Gray, Heavy-Duty, 15A, 120/277V AC

3-Way Toggle Switch, Gray, Heavy-Duty, 15A, 120/277V AC

Brand: Bryant

Catalog ID: 4803BGRY

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Gray

  • Toggle
  • General Purpose AC
  • Three Way
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4803BGRY

Color

Series

Heavy Duty

Style

Three Way

Type

Toggle

UPC

781786715332

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Certifications And Compliance

Standards - RoHS Compliance Status

CM