HUBBELL CANADA
Image of 4803RED 3-Way Toggle Switch, Red, General Purpose, 15A, 120/277V AC
Image of 4803RED 3-Way Toggle Switch, Red, General Purpose, 15A, 120/277V AC
Discontinued

3-Way Toggle Switch, Red, General Purpose, 15A, 120/277V AC

Brand: Bryant

Catalog ID: 4803RED

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Red

  • Toggle
  • General Purpose AC
  • Three Way
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4803RED

Color

Red

Product Family

Extra Heavy Duty

Style

Three Way

Type

Toggle

UPC

781786714410

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10