HUBBELL CANADA
Image of HBL2611 30 Amp Twist-Lock Male Plug - 125V, 2-Pole 3-Wire Grounding, Industrial Grade, L5-30P, Screw Terminal, Black and White.

30 Amp Twist-Lock Male Plug - 125V, 2-Pole 3-Wire Grounding, Industrial Grade, L5-30P, Screw Terminal, Black and White.

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2611

30 Amp Twist-Lock Male Plug - 30A 125V, 2-Pole 3-Wire Grounding, L5-30P

The 30 Amp Twist-Lock Male Plug is an industrial-grade locking device designed for secure and reliable electrical connections. With a 30A 125V rating, this plug is ideal for heavy-duty applications. It features a 2-pole, 3-wire grounding system (L5-30P) and a screw terminal for easy and secure wiring. The Twist-Lock® mechanism ensures a firm connection, preventing accidental disconnections and enhancing safety. The plug comes in a durable black and white design, making it suitable for various industrial environments. Whether you're working in a commercial setting or a demanding industrial site, the 30 Amp Twist-Lock Male Plug provides the reliability and performance you need.

  • Enhanced cord grip design minimizes strain on terminations
  • Funnel-shaped, clear wire entry simplifies the termination process
  • Built-in dust shield safeguards the wiring chamber from dust and contaminants.

Standard Product

General

Application

Catalog Number

HBL2611

Color

Cord Range

0.360"-0.930" (9-24)

Environmental Conditions

EU RoHS Indicator

Yes

Horsepower - Maximum

Item Type

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

UPC

783585038735

Dimensions

Dimensions

2.26 in x 2.26 in x 2.75 in

Height

2.75 in

Length

2.26 in

Weight

0.25 lb

Width

2.26 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Conductor Related

Cable Range

0.360 - 0.930 in

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-30P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Cord Type

All Listed Portables

Number Of Poles

2-Pole

Logistics

Carton Quantity

30

Pallet Quantity

3060