HUBBELL CANADA
Image of US10-7000 30 Degree US10 Chamfer Tool
Image of US10-7000 30 Degree US10 Chamfer Tool
Image of US10-7000 30 Degree US10 Chamfer Tool
Image of US10-7000 30 Degree US10 Chamfer Tool
+1
Image of US10-7000 30 Degree US10 Chamfer Tool

30 Degree US10 Chamfer Tool

Brand: Ripley Tools

Catalog ID: US10-7000

Introducing the innovative US10 Cable Insulation Chamfering Tool that utilizes a size adjustment clamping system to quickly and easily adjust and lock onto the insulation. Its compact, low friction, thermoplastic V-jaw construction and PTFE-coated aluminum frame provides a stable and precise clamping platform in any space.

  • Easily adjusts to suit XLPE & EPR insulation materials on 0.5″ to 2.36″ (12.7 mm to 60 mm) cable diameters
  • 30 degree or 45 degree angle bevel models perform with a factory-set chamfer depth of 0.075″ (1.905 mm), adjustable from 0″ to 0.150″ (0 mm to 3.81 mm)
  • 15-35 kV
  • Equipped with safe, recessed blade to prevent potential injury & blade damage
  • Features a replaceable, machined & ground tool steel blade

General

Catalog Number

US10-7000

Material

Impact-Resistant Polymer

Product Type

Insulation Tools

UPC

096359845324