HUBBELL CANADA
Image of 80240 305-6MJ-AD6
Image of 80240 305-6MJ-AD6

305-6MJ-AD6

Brand: Ripley Tools

Catalog ID: 80240

Figure-8 Aerial Self-Supporting Duct Slitters. Messenger removal and jacket slitting tools.

  • Ideal messenger removal & jacket slitting tools for round, figure-8 aerial ducts
  • Tension-spring design closes tool to increase safety & prevent injury
  • Handles feature yellow, plastic-coated grips for greater leverage
  • Tool heads match messenger sizes
  • MJ & MW models have a locking latch to make slitting easier
  • Blades are replaceable

General

Catalog Number

80240

Handle Type

Cushioned Non-Slip Grips

UPC

096359861102

Dimensions

Length

6.5 in

Length Metric

165 mm

Weight

9 oz