HUBBELL CANADA
Image of 530P9W 30A Blue 4-Pole 5-Wire IEC Pin and Sleeve Male Plug
Image of 530P9W 30A Blue 4-Pole 5-Wire IEC Pin and Sleeve Male Plug
Discontinued

30A Blue 4-Pole 5-Wire IEC Pin and Sleeve Male Plug

Brand: Bryant

Catalog ID: 530P9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Screw Terminals, Blue, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

530P9W

Color

Blue

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786251861

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 V

Voltage Rating Description

3 Phase Y 120/208 V

Wattage

6240

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Portable