HUBBELL CANADA
Image of 330SMI6W 30A Grounding Industrial Grade Interlocked Receptacle
Image of 330SMI6W 30A Grounding Industrial Grade Interlocked Receptacle
Image of 330SMI6W 30A Grounding Industrial Grade Interlocked Receptacle
Discontinued

30A Grounding Industrial Grade Interlocked Receptacle

Brand: Bryant

Catalog ID: 330SMI6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A 250V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

330SMI6W

Color

Blue

Environmental Conditions

Watertight

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Product Family

Non-Fused Interlocks

Type

Receptacle

UPC

781786055087

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

240 VAC

Voltage Rating Description

240V AC

Wattage

7500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA