HUBBELL CANADA
30A Red AC IEC Pin & Sleeve Watertight Cord Mounted Plugs
Image of 330P7W 30A Red AC IEC Pin & Sleeve Watertight Cord Mounted Plugs
Image of 330P7W 30A Red AC IEC Pin & Sleeve Watertight Cord Mounted Plugs
Discontinued

30A Red AC IEC Pin & Sleeve Watertight Cord Mounted Plugs

Brand: Bryant

Catalog ID: 330P7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 30A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Red, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

330P7W

Color

Environmental Conditions

Watertight

EU RoHS Indicator

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Series

Watertight - IP67

Type

Plugs

UPC

781786250451

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

480 VAC

Voltage Rating Description

480 VAC

Wattage

8310

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable