

Brand: Bryant
Catalog ID: 330P4W
Watertight
Application
High Ampacity Connections
Catalog Number
330P4W
Color
Yellow
Environmental Conditions
Watertight
Item Type
Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Product Family
Watertight - IP67
Type
Plugs
UPC
781786250437
Display Size
Standard Sized
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
3750
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG to #8 AWG
Environmental Conditions
Watertight
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Cord Type
All Portable