HUBBELL CANADA
30A Yellow Industrial Grade Interlocked Watertight Receptacle
Image of 330SMI4W 30A Yellow Industrial Grade Interlocked Watertight Receptacle
Image of 330SMI4W 30A Yellow Industrial Grade Interlocked Watertight Receptacle
Image of 330SMI4W 30A Yellow Industrial Grade Interlocked Watertight Receptacle
Discontinued

30A Yellow Industrial Grade Interlocked Watertight Receptacle

Brand: Bryant

Catalog ID: 330SMI4W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Yellow, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

330SMI4W

Color

Yellow

Environmental Conditions

Watertight

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Product Family

Non-Fused Interlocks

Type

Receptacle

UPC

781786055063

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

3750

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA