HUBBELL CANADA
Image of 31FWSS 31FWSS, 5/16" Flat Washer, Stainless Steel
Image of 31FWSS 31FWSS, 5/16" Flat Washer, Stainless Steel

31FWSS, 5/16" Flat Washer, Stainless Steel

Brand: Burndy

Catalog ID: 31FWSS

5/16 Stainless Steel Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

31FWSS

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits

Product Type

Flat Washer

UPC

781810806869

Dimensions

Dimension - Bolt Size fraction

5/16

Width

0.31 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No