HUBBELL CANADA
32A Red 3-Pole 4-Wire Interlocked Watertight Receptacle
Image of 432SMI3W 32A Red 3-Pole 4-Wire Interlocked Watertight Receptacle
Image of 432SMI3W 32A Red 3-Pole 4-Wire Interlocked Watertight Receptacle
Image of 432SMI3W 32A Red 3-Pole 4-Wire Interlocked Watertight Receptacle
Discontinued

32A Red 3-Pole 4-Wire Interlocked Watertight Receptacle

Brand: Bryant

Catalog ID: 432SMI3W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 32A 380- 480V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

432SMI3W

Color

Red

Environmental Conditions

Watertight

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Product Family

Non-Fused Interlocks

Type

Receptacle

UPC

781786055162

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

32 A

Current Rating

32 A

Phase

Three Phase

Voltage Rating

50Hz 380 V / 60Hz 440 V

Voltage Rating Description

380V 50Hz 440V 60Hz

Wattage

14080

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA