HUBBELL CANADA
Image of 3543-3 3/4 in. 90 Degree Liquidtight Connector, Insulated with Ground Lug

3/4 in. 90 Degree Liquidtight Connector, Insulated with Ground Lug

Brand: Raco

Catalog ID: 3543-3

3/4 in. 90 Degree Liquidtight Connector, Insulated with Ground Lug

Use RACO® grounding liquidtight 90° connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.

  • Malleable iron construction of the body and steel nut
  • All metallic components are zinc electroplated for added corrosion protection
  • Malleable iron castings mate with other components perfectly without strain or distortion
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3543-3

Conduit Type

Liquidtight

Environmental Conditions

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

UPC

050169354339

Dimensions

Dimensions

2.92 in x 1.406 in x 2.423 in

Height

2.423 in

Length

2.92 in

Trade Size

3/4 in

Weight

0.446 lb

Width

1.406 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

EU RoHS Indicator

Yes

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3750