
Brand: Raco
Catalog ID: 2913
Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

Catalog Number
2913
Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169029138
Dimensions
1.28 in x 1.28 in x 0.394 in
Height
0.394 in
Length
1.28 in
Package Height
4.24 in
Package Length
6.943 in
Package Weight
4.392 lb
Package Width
4.581 in
Trade Size
3/4 in
Weight
0.176 lb
Width
1.28 in
Certified Listed
cULus Listed
EU RoHS Indicator
Industry Standard(s)
UL 514B
Connector Type
Compression
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
10000