HUBBELL CANADA
3/4 in. EMT Compression Connector, Uninsulated
Image of 2903 3/4 in. EMT Compression Connector, Uninsulated
*Representative image
Image of 2903 3/4 in. EMT Compression Connector, Uninsulated

3/4 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2903

3/4 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2903

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Fitting Type

Connectors

Insulation Type

Uninsulated

Item Type

4D

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169029039

Dimensions

Dimensions

1.28 in x 1.28 in x 0.394 in

Height

0.394 in

Length

1.28 in

Package Height

4.24 in

Package Length

6.943 in

Package Weight

4.342 lb

Package Width

4.581 in

Trade Size

3/4 in

Weight

0.174 lb

Width

1.28 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

10000