HUBBELL CANADA
Image of 1003 3/4 in. Rigid/IMC Locknut

3/4 in. Rigid/IMC Locknut

Brand: Raco

Catalog ID: 1003

3/4 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 6 in.
Conduit

General

Catalog Number

1003

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169010037

Dimensions

Dimensions

0.172 in x 1.422 in x 1.422 in

Height

1.422 in

Length

0.172 in

Package Height

2.5 in

Package Length

6 in

Package Weight

2 lb

Package Width

4.375 in

Trade Size

3/4 in

Weight

0.02 lb

Width

1.422 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

75000