HUBBELL CANADA
3/8 in. Armored Cable Connector, .470- .610
Image of 40RAC 3/8 in. Armored Cable Connector, .470- .610
Image of 40RAC 3/8 in. Armored Cable Connector, .470- .610
Image of 40RAC 3/8 in. Armored Cable Connector, .470- .610
Image of 40RAC 3/8 in. Armored Cable Connector, .470- .610
+3
Image of 40RAC 3/8 in. Armored Cable Connector, .470- .610

3/8 in. Armored Cable Connector, .470- .610

Brand: Raco

Catalog ID: 40RAC

3/8 in. Armored Cable Connector, .470- .610

RACO’s new Push-in cable connectors make it easy to secure metal-clad cable into boxes or enclosures. Simply insert a cable into the cable opening, then snap the box end of the connector into a box knockout, done! No tools needed for a secure assembly. Push-in connectors are perfect for new or old work and can be removed and reused.

  • Fits standard 1/2" knockouts in electrical boxes or enclosures
  • Connector designed to terminate MC-PCS, MCI, MCI-A, AC, HCF, and FMC
  • Die-cast zinc construction with nylon anti-short bushing
  • Tinted blue inside to indicate larger cable range
  • For use in dry locations
  • See Sell Sheet for cable ranges

General

Catalog Number

40RAC

Conduit Type

Armored Cable/Metal Clad (AC/MC)

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169000403

Dimensions

Dimensions

1.471 in x 0.948 in x 0.992 in

Height

0.992 in

Length

1.471 in

Package Height

4.12 in

Package Length

7.44 in

Package Weight

0.354 lb

Package Width

4.58 in

Weight

0.066 lb

Width

0.948 in

Conductor Related

Cable Range

0.470 - 0.610

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

500

Minimum Pack Quantity

50

Pallet Quantity

16000