HUBBELL CANADA
Image of 38CHENBOX 38CHENBOX, 3/8" Hex Nut, Silicon Bronze
Image of 38CHENBOX 38CHENBOX, 3/8" Hex Nut, Silicon Bronze

38CHENBOX, 3/8" Hex Nut, Silicon Bronze

Brand: Burndy

Catalog ID: 38CHENBOX

Silicon Bronze NUT ,3/8 Stud ,Thread series-Class 28.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Application

Used to fasten the joints

Catalog Number

38CHENBOX

Connector Type

Nut

Installation Torque Recommended in-lb

180 LBS/in

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Nut

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

HARDWARE

UPC

781810012383

UPC 14 Digit GTIN

00781810012383

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Length

0.38 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Configuration

Connector Type

Nut

Logistics

Carton Quantity

50

Pallet Quantity

48000