

Brand: Burndy
Catalog ID: 38NWET
Catalog Number
38NWET
Connector Type
Washer - Internal Tooth Lock
Material
Silicon Bronze
Product Family
Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits
Product Type
Internal Tooth Lockwasher
UPC
781810255070
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375
Dimension - Inside Diameter inch
0.398
Dimension - Outside Diameter inch
0.692
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.38 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Internal Tooth Lock