HUBBELL CANADA
Image of 38SGSWMD 38SGSWMD, 3/8" Split Washer, Galvanized Steel
Image of 38SGSWMD 38SGSWMD, 3/8" Split Washer, Galvanized Steel

38SGSWMD, 3/8" Split Washer, Galvanized Steel

Brand: Burndy

Catalog ID: 38SGSWMD

3/8 Galvanized Steel Split Washer.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

38SGSWMD

Connector Type

Washer - Split

Material

Galvanized Steel

Product Family

Hardware/Inhibitors/Sealants>Galvanized>Nuts, Bolts, Flat Washers, Lock Washers

Product Type

Split Lockwasher

UPC

781810806883

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.39

Dimension - Outside Diameter inch

0.683

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Washer - Split