
Brand: Burndy
Catalog ID: 38SWBOX
Application
Designed to prevent a nut from loosening
Catalog Number
38SWBOX
Connector Type
Washer - Split
Material
Silicon Bronze
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
Washer-Split Spring
UPC
781810012581
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375
Dimension - Inside Diameter inch
0.39
Dimension - Outside Diameter inch
0.683
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.38 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Split
Carton Quantity
50
Pallet Quantity
48000