

Brand: Burndy
Catalog ID: 38X150HSSB
Catalog Number
38X150HSSB
Material
Stainless Steel
Product Family
Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits
Product Type
Bolt
UPC
781810309360
Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.5 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38 in
Dimension - Length Overall inch
1.5 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Dimensions
1.5 in x 0.38 in x 0.268 in
Height
0.268 in
Length
1.5 in
Width
0.38 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No