HUBBELL CANADA
38X150OSB, 3/8" x 1-1/2" Oval Shank Bolt
Image of 38X150OSB 38X150OSB, 3/8" x 1-1/2" Oval Shank Bolt
Image of 38X150OSB 38X150OSB, 3/8" x 1-1/2" Oval Shank Bolt

38X150OSB, 3/8" x 1-1/2" Oval Shank Bolt

Brand: Burndy

Catalog ID: 38X150OSB

3/8 x 1.50 Oval Shank Bolt.

  • Prevents Rotation
  • Increased Stability
  • Reduces wear and tear on the hole and bolt
  • Improved load distribution and specified application fit

General

Catalog Number

38X150OSB

Material

Silicon Bronze

Product Family

HARDWARE

Product Type

Oval Shank Bolt

UPC

781810214060

Dimensions

Dimension - Bolt Size fraction

3/8

Dimensions

1.5 in x 0.38 in x 0.268 in

Height

0.268 in

Length

1.5 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No